Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

NMO Mount to Reverse Polarity TNC Female Bulkhead Cable Using RG58 Coax

Product ID: PE3W07925

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1NMO Mount
Connector Gender 1Sexless
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Female
Connector Polarity 2Reverse Polarity
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG58C/U
RF Cable TypeRG58
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


NMO Mount Connector Crimp/Solder Attachment for RG58, LMR-195RP TNC Female Bulkhead Connector Crimp/Solder Attachment For RG58, .480 inch D HoleData Icon
PE51167RG58C/UPE4696KitBOM Datasheet

NMO Mount Sexless to Reverse Polarity TNC Female Bulkhead Cable Using RG58 Coax

PE3W07925 is a NMO Mount sexless to reverse polarity TNC female bulkhead cable using RG58 coax. This Pasternack NMO Mount sexless to reverse polarity TNC female bulkhead cable assembly uses a 50 Ohm NMO Mount for connector 1 and a 50 Ohm TNC for connector 2.

Our sexless NMO Mount to reverse polarity female TNC bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W07925 NMO Mount sexless to TNC reverse polarity female bulkhead cable assembly is constructed with RG58 coax.