Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

NMO Mount to TNC Male Cable Using RG58 Coax with HeatShrink

Product ID: PE3W06764/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1NMO Mount
Connector Gender 1Sexless
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG58C/U
RF Cable TypeRG58
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


NMO Mount Connector Crimp/Solder Attachment for PE-C195, PE-P195, RG58, RG141, RG142, RG400, RG303, LMR-195TNC Male Connector Crimp/Solder Attachment for LMR-195, PE-C195Data Icon
PE51021RG58C/UTC-195-TM-XKitBOM Datasheet

NMO Mount Sexless to TNC Male Cable Using RG58 Coax with HeatShrink

PE3W06764/HS is a NMO Mount sexless to TNC male cable using RG58 coax. This Pasternack NMO Mount sexless to TNC male cable assembly uses a 50 Ohm NMO Mount for connector 1 and a 50 Ohm TNC for connector 2.

Our sexless NMO Mount to male TNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W06764/HS NMO Mount sexless to TNC male cable assembly is constructed with RG58 coax.