Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

NMO Mount to N Female Cable Using LMR-195-UF Coax , LF Solder

Product ID: PE3W14161LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1NMO Mount
Connector Gender 1Sexless
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-195-UF
RF Cable TypeLMR-195-UF
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE51021LMR-195-UFPE4072KitBOM Datasheet

NMO Mount Sexless to N Female Cable Using LMR-195-UF Coax, LF Solder

PE3W14161LF is a NMO Mount sexless to N female cable using LMR-195-UF coax. This Pasternack NMO Mount sexless to N female cable assembly uses a 50 Ohm NMO Mount for connector 1 and a 50 Ohm N for connector 2.

Our sexless NMO Mount to female N cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W14161LF NMO Mount sexless to N female cable assembly is constructed with LMR-195-UF coax.

* LMR™ is a trademark of Times Microwave Systems.