Surface Mount (SMT) Pin Packaged Noise Source Module, Output ENR of 31 dB, +12 VDC, 0.2 MHz to 500 MHz
Product ID:
PE85NS4000
Pricing
Quantity | Price |
1-4 | $153.99 |
5-9 | $147.83 |
10-24 | $141.67 |
25-99 | $135.51 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Impedance | 50 Ohm |
Minimum Frequency | 0.2 MHz |
Maximum Frequency | 500 MHz |
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.