WR-15 Waveguide Horn Antenna Operating from 50 GHz to 75 GHz with a Nominal 2 dBi Gain with UG-385/U Round Cover Flange
Product ID:
PEW15A001
Pricing
Quantity | Price |
1-4 | $5,500.00 |
5-9 | $5,390.00 |
10-24 | $5,280.00 |
25-99 | $5,170.00 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 5
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Waveguide Size | WR-15 |
Direction Type | Omni Directional |
Polarization | Vertical |
Frequency, Min | 50 GHz |
Frequency, Max | 75 GHz |
Beam Width, 3dB V | 360 |
Beam Width, 3dB H | 30 |
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.