Page 1838 - RF Adapter Datasheets
P. 1838

SMA Male to SMA Male Radius Right Angle
     Adapter, Up To 40 GHz




     RF Adapters Technical Data Sheet                                                                      PE91327


                   Configuration
                       • SMA Male Connector 1                           • 50 Ohms
                       • SMA Male Connector 2                           • Radius Right Angle Body Geometry
                   Features
                       • Max VSWR of 1.25:1 up to 18 GHz                • Contact plating according to ASTM B-488
                       • SMA interface compliant with MIL-STD-348A      • Gold Plated Beryllium Copper Contact
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE91327 SMA male to SMA male radius right angle adapter, is part of our full line of RF components available for
                   same-day shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors.
                   The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors. Our SMA to SMA
                   adapter has a male to male gender configuration built of durable stainless steel. PE91327 SMA male to SMA male adapter
                   operates to 18 GHz. The Pasternack RF adapter provides excellent VSWR of 1.25:1 maximum. This low profile radius right
                   angle SMA adapter allows for easier connections in tight spaces.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18            GHz
                       VSWR                                                              1.25:1
                       Insertion Loss                                                     0.2           dB
                       Operating Voltage (AC)                                             335           Vrms
                       Dielectric Withstanding Voltage (AC)                              1,000          Vrms
                       High Potential Voltage                                             670           Vrms
                         (at 5 MHz)
                       Corona Discharge                                                   250           Vrms
                         (at 70,000 ft)
                       Inner Conductor DC Resistance                                       3           mOhms
                       Outer Conductor DC Resistance                                       2           mOhms
                       Insulation Resistance                5,000                                      MOhms


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Male to SMA Male Radius Right Angle Adapter, Up To 40 GHz PE91327








                                                       PE91327  REV 1.1                                                1
   1833   1834   1835   1836   1837   1838   1839   1840   1841   1842   1843