Page 1839 - RF Adapter Datasheets
P. 1839

SMA Male to SMA Male Radius Right Angle
     Adapter, Up To 40 GHz




     RF Adapters Technical Data Sheet                                                                      PE91327


                       RF Leakage                                                         -72           dB
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.
                       RF Leakage = -(90 - fGHz) dB max.

                   Mechanical Specifications
                       Size
                       Length                                            0.73 in [18.54 mm]
                       Width                                             0.312 in [7.92 mm]
                       Height                                            0.73 in [18.54 mm]
                       Weight                                            0.01494 lbs [6.78 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       SMA Male                 SMA Male
                       Polarity                                   Standard                 Standard
                       Interface Specification                  MIL-STD-348A             MIL-STD-348A
                       Mating Cycles                                500                      500
                       Hex Size                                    5/16 in.                 5/16 in.
                       Mating Torque                      8 to 10 in-lbs [0.90 to 1.13 Nm]    8 to 10 in-lbs [0.90 to 1.13 Nm]
                       .


                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              SMA Male                                SMA Male
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                                                            ASTM B-488                              ASTM B-488
                       Insulation         PTFE                                     PTFE
                       Body        Passivated Stainless Steel              Passivated Stainless Steel
                                                            ASTM A-967                              ASTM A-967
                       Coupling Nut   Passivated Stainless Steel           Passivated Stainless Steel
                                                                                                    ASTM A-967
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .
                       Humidity                                          MIL-STD-202, Method 106


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Male to SMA Male Radius Right Angle Adapter, Up To 40 GHz PE91327








                                                       PE91327  REV 1.1                                                2
   1834   1835   1836   1837   1838   1839   1840   1841   1842   1843   1844