Page 1878 - RF Adapter Datasheets
P. 1878

Precision QD SMA Male to SMA Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9774


                       Insulation Resistance                5,000                                      MOhms
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.
                       VSWR = 1.05 + 0.005 x (fGHz).
                       Insertion Loss = 0.06 x sqrt(fGHz) dB.
                       RF Leakage -90 dB max at 2.5 GHz.

                   Mechanical Specifications
                       Size
                       Length                                            1.08 in [27.43 mm]
                       Width                                             0.505 in [12.83 mm]
                       Weight                                            0.006 lbs [2.72 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       SMA Male                SMA Female
                       Polarity                                   Standard                 Standard
                       Mating Cycles                               1,000                     1,000
                       Mating Torque                      8 to 10 in-lbs [0.90 to 1.13 Nm]
                       .


                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type            QD SMA Male                              SMA Female
                       Contact        Beryllium Copper     Gold over Nickel    Beryllium Copper    Gold over Nickel
                                                           50 µin minimum                          50 µin minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor   Beryllium Copper   Gold over Nickel       Brass               Gold
                                                           10 µin minimum                          10 µin minimum
                       Coupling Nut   Beryllium Copper        Nickel
                                                           50 µin minimum
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .
                       Humidity                                          MIL-STD-202, Method 106
                       Shock                                             MIL-STD-202, Method 213, Test Cond. I
                       Vibration                                         MIL-STD-202, Method 204, Test Cond. D

                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision QD SMA Male to SMA Female Adapter PE9774








                                                        PE9774  REV 1.1                                                2
   1873   1874   1875   1876   1877   1878   1879   1880   1881   1882   1883