Page 1873 - RF Adapter Datasheets
P. 1873

Precision SMA Male to SMA Female Adapter Max. Freq. 18 GHz





     RF Adapters Technical Data Sheet                                                                        PE9694


                   Configuration
                       • SMA Male Connector 1                           • Precision Design
                       • SMA Female Connector 2                         • Straight Body Geometry
                       • 50 Ohms
                   Features
                       • Max VSWR of 1.2:1 up to 18 GHz                 • Gold Plated Beryllium Copper Contact
                       • SMA Interface compliant with MIL-STD-348
                   Applications
                       • Connector Saver                • General Purpose Test           • Precision Test & Measurement

                   .
                   Description
                   Pasternack’s PE9694 precision SMA male to SMA female adapter is part of our full line of RF components available for
                   same-day shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors.
                   Our SMA to SMA adapter has a male to female gender configuration in a precision design. PE9694 SMA male to SMA
                   female adapter operates to 18 GHz. The Pasternack RF adapter provides excellent VSWR of 1.2:1 maximum. The PE9694
                   Pasternack RF adapter can also be used as a connector saver to extend equipment life.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18            GHz
                       VSWR                                                              1.2:1
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            0.852 in [21.64 mm]
                       Width                                             0.312 in [7.92 mm]
                       Weight                                            0.011 lbs [4.99 g]








                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision SMA Male to SMA Female Adapter Max. Freq. 18 GHz PE9694








                                                        PE9694  REV 1.1                                                1
   1868   1869   1870   1871   1872   1873   1874   1875   1876   1877   1878