Page 1870 - RF Adapter Datasheets
P. 1870

QD SMA Male to SMA Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9546


                   Configuration
                       • QD SMA Male Connector 1                        • 50 Ohms
                       • SMA Female Connector 2                         • Straight Body Geometry
                   Features
                       • SMA interface compliant with MIL-STD-348       • Contact plating according to MIL-G-45204
                       • Epoxy captivation                              • Gold Plated Contact
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9546 QD SMA male to SMA female adapter is part of our full line of RF components available for same-day
                   shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors. Our SMA
                   to SMA adapter has a male to female gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Mechanical Specifications
                       Size
                       Length                                            1.102 in [27.99 mm]
                       Width                                             0.5 in [12.7 mm]
                       Weight                                            0.02 lbs [9.07 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       SMA Male                SMA Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       Contact Captivation Method                  Epoxy                    Epoxy
                       Mating Cycles                                                         500
                       .











                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: QD SMA Male to SMA Female Adapter PE9546








                                                        PE9546  REV 1.1                                                1
   1865   1866   1867   1868   1869   1870   1871   1872   1873   1874   1875