Page 1866 - RF Adapter Datasheets
P. 1866

SMA Male to SMA Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9103


                   Configuration
                       • SMA Male Connector 1                           • 50 Ohms
                       • SMA Female Connector 2                         • Straight Body Geometry
                   Features
                       • Max VSWR of 1.25:1 up to 18 GHz                • Contact Plating per MIL-G-45204
                       • SMA Interface compliant with MIL-STD-348       • Epoxy captivation
                       • Gold over Nickel Plated Beryllium Copper Contact
                   Applications
                       • Connector Saver                • General Purpose Test

                   .
                   Description
                   Pasternack’s PE9103 SMA male to SMA female adapter is part of our full line of RF components available for same-day
                   shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors. Our SMA
                   to SMA adapter has a male to female gender configuration. PE9103 SMA male to SMA female adapter operates to 18 GHz.
                   The Pasternack RF adapter provides excellent VSWR of 1.25:1 maximum. The PE9103 Pasternack RF adapter can also be
                   used as a connector saver to extend equipment life.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18            GHz
                       VSWR                                                              1.25:1
                       Operating Voltage (AC)                                             335           Vrms
                       Dielectric Withstanding Voltage (AC)                              1,500          Vrms
                       Insulation Resistance                5,000                                      MOhms
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            0.71 in [18.03 mm]
                       Width                                             0.312 in [7.92 mm]
                       Weight                                            0.008 lbs [3.63 g]

                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Male to SMA Female Adapter PE9103








                                                        PE9103  REV 1.2                                                1
   1861   1862   1863   1864   1865   1866   1867   1868   1869   1870   1871