Page 1867 - RF Adapter Datasheets
P. 1867

SMA Male to SMA Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9103


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       SMA Male                SMA Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       Contact Captivation Method                  Epoxy                    Epoxy
                       Hex Size                                    5/16 in.
                       Mating Torque                      7 to 10 in-lbs [0.79 to 1.13 Nm]
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              SMA Male                               SMA Female
                       Contact        Beryllium Copper     Gold over Nickel    Beryllium Copper    Gold over Nickel
                                                            MIL-G-45204                             MIL-G-45204
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                     Passivated Stainless Steel
                                                                                                      QQ-P-35
                       Body        Passivated Stainless Steel
                                                             QQ-P-35
                       Coupling Nut   Passivated Stainless Steel
                                                             QQ-P-35
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .


                   Compliance Certifications (see product page for current document)
                   Plotted and Other Data
                       Notes:









                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Male to SMA Female Adapter PE9103








                                                        PE9103  REV 1.2                                                2
   1862   1863   1864   1865   1866   1867   1868   1869   1870   1871   1872