Page 1884 - RF Adapter Datasheets
P. 1884

Precision SMA Male to SMA Female Radius Right Angle Adapter






      TECHNICAL DATA SHEET                                                                                 PE9641


                   Precision SMA Male to SMA Female Radius Right Angle Adapter

                   Configuration
                       Connector 1                                       SMA Male
                       Impedance 1                                       50 Ohms
                       Connector Specification 1                         MIL-STD-348
                       Connector 2                                       SMA Female
                       Impedance 2                                       50 Ohms
                       Connector Specification 2                         MIL-STD-348
                       Adapter Design                                    Precision
                       Body Style                                        Radius Right Angle

                    Electrical Specifications
                       Frequency Range, GHz                              DC to 26

                       Frequency 1
                       Frequency, GHz                                    DC to 18
                       VSWR                                              1.25:1

                   Mechanical Specifications

                       Size
                       Length, in [mm]                                   0.675 [17.15]
                       Width/Dia., in [mm]                               0.312 [7.92]
                       Height, in [mm]                                   0.64 [16.26]
                       .
                       Connector 1
                       Type                                              SMA Male
                       Inner Conductor Material and Plating              Beryllium Copper, Gold
                       Inner Conductor Plating Specification             MIL-G-45204, Type II, Class 2
                       Coupling Nut Material and Plating                 Brass, Nickel
                       Hex Size, in.                                     5/16
                       Torque, in-lbs [Nm]                               5 [0.57]
                       Body Material and Plating                         Passivated Stainless Steel
                       Body Plating Specification                        QQ-P-35
                       Dielectric Type                                   Teflon

                       Connector 2
                       Type                                              SMA Female
                       Inner Conductor Material and Plating              Beryllium Copper, Gold
                       Inner Conductor Plating Specification             MIL-G-45204, Type II, Class 2
                       Body Material and Plating                         Passivated Stainless Steel
                       Body Plating Specification                        QQ-P-35
                       Dielectric Type                                   Teflon

                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision SMA Male to SMA Female Radius Right Angle Adapter PE9641












                                                         PE9641  REV                                                   1
   1879   1880   1881   1882   1883   1884   1885   1886   1887   1888   1889