Page 1888 - RF Adapter Datasheets
P. 1888

SMA Male to SMA Female Radius
     Right Angle Adapter, Gold Plated




     RF Adapters Technical Data Sheet                                                                      PE91155


                       Insulation Resistance                5,000                                      MOhms
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.
                   Mechanical Specifications
                       Size
                       Length                                            0.55 in [13.97 mm]
                       Width                                             0.312 in [7.92 mm]
                       Height                                            0.312 in [7.92 mm]
                       Weight                                            0.013 lbs [5.9 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       SMA Male                SMA Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       Contact Captivation Method                  Epoxy                    Epoxy
                       Mating Cycles                                500                      500
                       Hex Size                                    5/16 in.
                       Mating Torque                      8 to 10 in-lbs [0.90 to 1.13 Nm]
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              SMA Male                               SMA Female
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                                                            ASTM B-488                              ASTM B-488
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                         Stainless Steel         Gold
                                                                                                    ASTM B-488
                       Body            Stainless Steel         Gold
                                                            ASTM B-488
                       Coupling Nut    Stainless Steel         Gold
                                                            ASTM B-488
                       . .








                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Male to SMA Female Radius Right Angle Adapter, Gold Plated PE91155








                                                        PE91155  REV 1.1                                               2
   1883   1884   1885   1886   1887   1888   1889   1890   1891   1892   1893