Page 1893 - RF Adapter Datasheets
P. 1893

SMA Male to SMA Female Radius Right Angle
     Adapter, Functional Up to 26.5 GHz




     RF Adapters Technical Data Sheet                                                                      PE91222


                   Mechanical Specifications
                       Size
                       Length                                            0.65 in [16.51 mm]
                       Width                                             0.54 in [13.72 mm]
                       Weight                                            0.014 lbs [6.35 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       SMA Male                SMA Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-C-39012              MIL-C-39012
                       Hex Size                                    5/16 in.
                       Mating Torque                      8 to 10 in-lbs [0.90 to 1.13 Nm]
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              SMA Male                               SMA Female
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                     Passivated Stainless Steel
                       Body        Passivated Stainless Steel              Passivated Stainless Steel
                       Gasket          Silicone Rubber                         Silicone Rubber
                       Coupling Nut   Passivated Stainless Steel
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +125 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:









                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Male to SMA Female Radius Right Angle Adapter, Functional Up to 26.5 GHz PE91222








                                                       PE91222  REV 1.2                                                2
   1888   1889   1890   1891   1892   1893   1894   1895   1896   1897   1898