Page 1896 - RF Adapter Datasheets
P. 1896

SMA Male to SMA Female Radius Right Angle
     Adapter Functional Up to 18 GHz




     RF Adapters Technical Data Sheet                                                                      PE91225


                   Configuration
                       • SMA Male Connector 1                           • 50 Ohms
                       • SMA Female Connector 2                         • Radius Right Angle Body Geometry
                   Features
                       • Max VSWR of 1.25:1 up to 18 GHz                • Gold Plated Beryllium Copper Contact
                       • SMA Interface compliant with MIL-STD-348
                   Applications
                       • General Purpose Test           • Precision Test & Measurement
                   .
                   Description
                   Pasternack’s PE91225 SMA male to SMA female radius right angle adapter is part of our full line of RF components available for
                   same-day shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors.
                   Our SMA to SMA adapter has a male to female gender configuration. PE91225 SMA male to SMA female adapter operates
                   to 18 GHz. The Pasternack RF adapter provides excellent VSWR of 1.25:1 maximum. This low profile radius right angle SMA
                   adapter allows for easier connections in tight spaces.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18            GHz
                       VSWR                                                              1.25:1
                       Insertion Loss                                      0.65                         dB
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            0.78 in [19.81 mm]
                       Width                                             0.78 in [19.81 mm]
                       Height                                            0.312 in [7.92 mm]
                       Weight                                            0.013 lbs [5.9 g]




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Male to SMA Female Radius Right Angle Adapter Functional Up to 18 GHz PE91225








                                                       PE91225  REV 1.1                                                1
   1891   1892   1893   1894   1895   1896   1897   1898   1899   1900   1901