Page 1900 - RF Adapter Datasheets
P. 1900

SMA Male to SMA Female Right Angle Adapter





     RF Adapters Technical Data Sheet                                                                        PE9068


                   Configuration
                       • SMA Male Connector 1                           • 50 Ohms
                       • SMA Female Connector 2                         • Right Angle Body Geometry
                   Features
                       • Max VSWR of 1.23:1 up to 12.4 GHz              • Gold Plated Contact
                       • SMA Interface compliant with MIL-STD-348A      • 50µ in min Gold Contact Plating
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9068 SMA male to SMA female right angle adapter is part of our full line of RF components available for
                   same-day shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors.
                   Our SMA to SMA adapter has a male to female gender configuration. PE9068 SMA male to SMA female adapter operates to
                   12.4 GHz. The Pasternack RF adapter provides excellent VSWR of 1.23:1 maximum. This low profile right angle SMA adapter
                   allows for easier connections in tight spaces.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                          12.4           GHz
                       VSWR                                               1.13:1         1.23:1
                       Insertion Loss                                      0.19           0.3           dB
                       Operating Voltage (AC)                                             500           Vrms
                       Inner Conductor DC Resistance                                       3           mOhms
                       Outer Conductor DC Resistance                                       2           mOhms
                       Insulation Resistance                5,000                                      MOhms
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            0.65 in [16.51 mm]
                       Width                                             0.591 in [15.01 mm]
                       Height                                            0.315 in [8 mm]


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Male to SMA Female Right Angle Adapter PE9068








                                                        PE9068  REV 1.1                                                1
   1895   1896   1897   1898   1899   1900   1901   1902   1903   1904   1905