Page 1892 - RF Adapter Datasheets
P. 1892

SMA Male to SMA Female Radius Right Angle
     Adapter, Functional Up to 26.5 GHz




     RF Adapters Technical Data Sheet                                                                      PE91222


                   Configuration
                       • SMA Male Connector 1                           • 50 Ohm
                       • SMA Female Connector 2                         • Radius Right Angle Body Geometry
                   Features
                       • Max VSWR of 1.55:1 up to 26.5 GHz              • Gold Plated Beryllium Copper Contact
                       • SMA interface compliant with MIL-C-39012
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE91222 SMA male to SMA female radius right angle adapter is part of our full line of RF components available for
                   same-day shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors.
                   Our SMA to SMA adapter has a male to female gender configuration built of durable stainless steel. PE91222 SMA male to
                   SMA female adapter operates to 26.5 GHz. The Pasternack RF adapter provides good VSWR of 1.55:1 maximum. This radius
                   right angle SMA to SMA adapter allows for easier connections in tight spaces.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                          26.5           GHz
                       VSWR                                                              1.55:1
                       Return Loss                                                        1.5           dB
                       . .

                       Performance by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency Range       DC to 18   18 to 24.5   24.5 to 26.5                       GHz
                       VSWR, Max              1.25:1    1.25:1     1.55:1
                       Insertion Loss, Typ    0.65       0.85       1.5
                       .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Male to SMA Female Radius Right Angle Adapter, Functional Up to 26.5 GHz PE91222








                                                       PE91222  REV 1.2                                                1
   1887   1888   1889   1890   1891   1892   1893   1894   1895   1896   1897