Page 1887 - RF Adapter Datasheets
P. 1887

SMA Male to SMA Female Radius
     Right Angle Adapter, Gold Plated




     RF Adapters Technical Data Sheet                                                                      PE91155


                   Configuration
                       • SMA Male Connector 1                           • 50 Ohms
                       • SMA Female Connector 2                         • Radius Right Angle Body Geometry
                   Features
                       • Max VSWR of 1.25:1 up to 18 GHz                • Contact plating according to ASTM B-488
                       • SMA interface compliant with MIL-STD-348       • Gold Plated Beryllium Copper Contact
                       • Epoxy captivation
                   Applications
                       • General Purpose Test

                   .
                   Description
                   Pasternack’s PE91155 SMA male to SMA female radius right angle adapter, is part of our full line of RF components available for
                   same-day shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors.
                   The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors. Our SMA to SMA
                   adapter has a male to female gender configuration. PE91155 SMA male to SMA female adapter is gold plated and operates
                   to 18 GHz. The Pasternack RF adapter provides excellent VSWR of 1.25:1 maximum. This low profile radius right angle SMA
                   adapter allows for easier connections in tight spaces.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18            GHz
                       VSWR                                                              1.25:1
                       Insertion Loss                                                     0.2           dB
                       Operating Voltage (AC)                                             335           Vrms
                       Dielectric Withstanding Voltage (AC)                              1,500          Vrms
                       High Potential Voltage                                            1,000          Vrms
                         (at 5 MHz)
                       Corona Discharge                                                   375           Vrms
                         (at 70,000 ft)
                       Inner Conductor DC Resistance                                       3           mOhms
                       Outer Conductor DC Resistance                                       2           mOhms



                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Male to SMA Female Radius Right Angle Adapter, Gold Plated PE91155








                                                        PE91155  REV 1.1                                               1
   1882   1883   1884   1885   1886   1887   1888   1889   1890   1891   1892