Page 2536 - RF Adapter Datasheets
P. 2536

SMA Female to SMC Plug Adapter





     RF Adapters Technical Data Sheet                                                                        PE9146


                   Configuration
                       • SMA Female Connector 1                         • 50 Ohms
                       • SMC Plug Connector 2                           • Straight Body Geometry
                   Features
                       • Max VSWR of 1.2:1 up to 10 GHz                 • SMC Interface compliant with MIL-STD-348
                       • SMA Interface compliant with MIL-STD-348       • Gold Plated Beryllium Copper Contact
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9146 SMA female to SMC plug adapter is part of our full line of RF components available for same-day
                   shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors. Our SMA
                   to SMC adapter has a female to plug gender configuration. PE9146 SMA female to SMC plug adapter operates to 10 GHz.
                   The Pasternack RF adapter provides excellent VSWR of 1.2:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           10            GHz
                       VSWR                                                              1.2:1
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            0.64 in [16.26 mm]
                       Width                                             0.25 in [6.35 mm]
                       Weight                                            0.008 lbs [3.63 g]









                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Female to SMC Plug Adapter PE9146








                                                        PE9146  REV 1.1                                                1
   2531   2532   2533   2534   2535   2536   2537   2538   2539   2540   2541