Page 2537 - RF Adapter Datasheets
P. 2537
SMA Female to SMC Plug Adapter
RF Adapters Technical Data Sheet PE9146
.
Description Connector 1 Connector 2
Type SMA Female SMC Plug
Polarity Standard Standard
Interface Specification MIL-STD-348 MIL-STD-348
Hex Size 1/4 in.
.
Material Specifications
Connector 1 Connector 2
Description Material Plating Material Plating
Type SMA Female SMC Plug
Contact Beryllium Copper Gold Beryllium Copper Gold
Insulation PTFE PTFE
Outer Conductor Brass Nickel
Body Brass Nickel
Coupling Nut Brass Nickel
. .
Environmental Specifications
Temperature
Operating Range -65 to +165 deg C
.
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: SMA Female to SMC Plug Adapter PE9146
PE9146 REV 1.1 2

