Page 2729 - RF Adapter Datasheets
P. 2729

SMB Plug to SMB Jack Adapter





     RF Adapters Technical Data Sheet                                                                        PE9120


                   Configuration
                       • SMB Plug Connector 1                           • 50 Ohms
                       • SMB Jack Connector 2                           • Straight Body Geometry
                   Features
                       • Max VSWR of 1.2:1 up to 4 GHz                  • Gold Plated Contact
                       • SMB Interface compliant with MIL-STD-348
                   Applications
                       • Connector Saver                • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9120 SMB plug to SMB jack adapter is part of our full line of RF components available for same-day shipping.
                   Our SMB to SMB adapter has a plug to jack gender configuration. PE9120 SMB plug to SMB jack adapter operates to 4 GHz.
                   The Pasternack RF adapter provides excellent VSWR of 1.2:1 maximum. The PE9120 Pasternack RF adapter can also be
                   used as a connector saver to extend equipment life.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            4            GHz
                       VSWR                                                              1.2:1
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            0.67 in [17.02 mm]
                       Width                                             0.26 in [6.6 mm]
                       Weight                                            0.006 lbs [2.72 g]









                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMB Plug to SMB Jack Adapter PE9120








                                                        PE9120  REV 1.1                                                1
   2724   2725   2726   2727   2728   2729   2730   2731   2732   2733   2734