Page 2740 - RF Adapter Datasheets
P. 2740

SMB Jack to SMB Jack Adapter





     RF Adapters Technical Data Sheet                                                                        PE9116


                   Configuration
                       • SMB Jack Connector 1                           • 50 Ohms
                       • SMB Jack Connector 2                           • Straight Body Geometry
                   Features
                       • Max VSWR of 1.3:1 up to 4 GHz                  • Gold Plated Contact
                       • SMB Interface compliant with MIL-STD-348
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9116 SMB jack to SMB jack adapter is part of our full line of RF components available for same-day shipping.
                   Our SMB to SMB adapter has a jack to jack gender configuration. PE9116 SMB jack to SMB jack adapter operates to 4 GHz.
                   The Pasternack RF adapter provides good VSWR of 1.3:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            4            GHz
                       VSWR                                                              1.3:1
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            0.675 in [17.15 mm]
                       Width                                             0.25 in [6.35 mm]
                       Weight                                            0.006 lbs [2.72 g]










                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMB Jack to SMB Jack Adapter PE9116








                                                        PE9116  REV 1.1                                                1
   2735   2736   2737   2738   2739   2740   2741   2742   2743   2744   2745