Page 2741 - RF Adapter Datasheets
P. 2741

SMB Jack to SMB Jack Adapter





     RF Adapters Technical Data Sheet                                                                        PE9116


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       SMB Jack                 SMB Jack
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              SMB Jack                                SMB Jack
                       Contact                                 Gold                                    Gold
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel               Brass               Nickel
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   SMB Jack to SMB Jack Adapter from Pasternack Enterprises has same day shipment for domestic and International orders.
                   Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in the
                   industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: SMB Jack to SMB Jack Adapter PE9116


                   URL: https://www.pasternack.com/smb-jack-smb-jack-straight-adapter-pe9116-p.aspx



















                                                        PE9116  REV 1.1                                                2
   2736   2737   2738   2739   2740   2741   2742   2743   2744   2745   2746