Page 2746 - RF Adapter Datasheets
P. 2746

SMB Jack to SMB Jack Bulkhead Adapter





     RF Adapters Technical Data Sheet                                                                        PE9122


                   Configuration
                       • SMB Jack Connector 1                           • Straight Body Geometry
                       • SMB Jack Connector 2                           • Bulkhead Mount Method
                       • 50 Ohms
                   Features
                       • Typical VSWR of 1.3:1 up to 4 GHz              • Gold Plated Brass Contact
                       • SMB Interface compliant with MIL-STD-348A      • 30 µ-in min Gold Contact Plating
                   Applications
                       • General Purpose Test           • Rack Mounted Equipment

                   .
                   Description
                   Pasternack’s PE9122 SMB jack to SMB jack bulkhead adapter is part of our full line of RF components available for same-day
                   shipping. Our SMB to SMB adapter has a jack to jack gender configuration. PE9122 SMB jack to SMB jack adapter operates
                   to 4 GHz. This RF SMB to SMB bulkhead adapter allows designers to create external connections on their product enclosures,
                   and can be used in a variety of other rack mount and panel mount applications.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            4            GHz
                       VSWR                                                1.3:1
                       Operating Voltage (AC)                                             335           Vrms
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            0.725 in [18.42 mm]
                       Width                                             0.25 in [6.35 mm]
                       Weight                                            0.006 lbs [2.72 g]






                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMB Jack to SMB Jack Bulkhead Adapter PE9122








                                                        PE9122  REV 1.1                                                1
   2741   2742   2743   2744   2745   2746   2747   2748   2749   2750   2751