Page 2743 - RF Adapter Datasheets
P. 2743

SMB Tee Adapter Jack-Jack-Jack





     RF Adapters Technical Data Sheet                                                                        PE9302


                   Configuration
                       • SMB Jack Connector 1                           • 50 Ohm
                       • SMB Jack Connector 2                           • Tee Body Geometry
                   Features
                       • SMB interface compliant with MIL-STD-348A      • SMB Interface compliant with MIL-STD-348A
                       • 30 µ-in minimum contact plating                • Gold Plated Brass Contact
                       • Gold Plated Brass Contact                      • 30 µ-in min Gold Contact Plating
                   Applications
                       • General Purpose Test           • General Purpose Test

                   .
                   Description
                   Pasternack’s PE9302 SMB Tee adapter jack-jack-jack is part of our full line of RF components available for same-day shipping.
                   Our SMB tee adapter has a jack-jack-jack gender configuration. Tee adapters (also called tee connectors) are three port
                   devices that can be used to split or combine a signal. Unlike power dividers/combiners, however, they do not provide matched
                   impedance at all ports. Pasternack’s PE9302 SMB jack to SMB jack tee adapter is part of our full line of RF components
                   available for same-day shipping. Our SMB tee adapter has a jack-jack-jack gender configuration. Tee adapters (also called tee
                   connectors) are three port devices that can be used to split or combine a signal. Unlike power dividers/combiners, however,
                   they do not provide matched impedance at all ports.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Mechanical Specifications
                       Size
                       Length                                            0.794 in [20.17 mm]
                       Width                                             0.25 in [6.35 mm]
                       Height                                            0.524 in [13.31 mm]
                       Weight                                            0.007 lbs [3.18 g]







                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMB Tee Adapter Jack-Jack-Jack PE9302








                                                        PE9302  REV 1.2                                                1
   2738   2739   2740   2741   2742   2743   2744   2745   2746   2747   2748