Page 2827 - RF Adapter Datasheets
P. 2827

SMC Jack to SMB Plug Adapter





     RF Adapters Technical Data Sheet                                                                        PE9282


                   Configuration
                       • SMC Jack Connector 1                           • 50 Ohms
                       • SMB Plug Connector 2                           • Straight Body Geometry
                   Features
                       • SMC Interface compliant with MIL-STD-348       • Gold Plated Contact
                       • SMB Interface compliant with MIL-STD-348       • Contact Plating per MIL-G-45204
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9282 SMC jack to SMB plug adapter is part of our full line of RF components available for same-day shipping.
                   Our SMC to SMB adapter has a jack to plug gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            0.66 in [16.76 mm]
                       Width                                             0.25 in [6.35 mm]
                       Weight                                            0.006 lbs [2.72 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       SMC Jack                 SMB Plug
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       .
















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMC Jack to SMB Plug Adapter PE9282








                                                        PE9282  REV 1.1                                                1
   2822   2823   2824   2825   2826   2827   2828   2829   2830   2831   2832