Page 3556 - RF Adapter Datasheets
P. 3556

Bulkhead Mount Isolated Ground BNC Triax
     Female to BNC Triax Female Adapter




     RF Adapters Technical Data Sheet                                                                      PE91105


                   Configuration
                       • BNC Triax Female Connector 1                   • Straight Body Geometry
                       • BNC Triax Female Connector 2                   • Bulkhead Mount Method
                       • Non-Constant Impedance
                   Features
                       • Isolated Ground                                • Contact plating according to MIL-G-45204
                       • BNC Triax interface compliant with MIL-C-39012   • Gold Plated Contact
                   Applications
                       • General Purpose Test           • Rack Mounted Equipment

                   .
                   Description
                   Pasternack’s PE91105 bulkhead isolated ground BNC Triax female to BNC Triax female adapter is part of our full line of RF
                   components available for same-day shipping. Our BNC Triax to BNC Triax adapter has a female to female gender configuration.
                   PE91105 BNC Triax female to BNC Triax female adapter operates to 500 MHz. This RF BNC Triax bulkhead to BNC Triax
                   adapter allows designers to create external connections on their product enclosures, and can be used in a variety of other rack
                   mount and panel mount applications.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           500           MHz
                       Operating Voltage (AC)                                             500           Vrms
                       Dielectric Withstanding Voltage (AC)                              1,500          Vrms
                       Insulation Resistance                5,000                                      MOhms
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            1.35 in [34.29 mm]
                       Width                                             0.8 in [20.32 mm]
                       Weight                                            0.052 lbs [23.59 g]



                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Bulkhead Mount Isolated Ground BNC Triax Female to BNC Triax Female Adapter PE91105








                                                        PE91105  REV 1.1                                               1
   3551   3552   3553   3554   3555   3556   3557   3558   3559   3560