Page 3552 - RF Adapter Datasheets
P. 3552

BNC Triax Female to BNC Triax Female Adapter, 3 Lug





     RF Adapters Technical Data Sheet                                                                      PE91107


                   Configuration
                       • BNC Triax Female Connector 1                   • Non-Constant Impedance
                       • BNC Triax Female Connector 2                   • Straight Body Geometry
                   Features
                       • BNC Triax interface compliant with MIL-C-39012   • Gold Plated Contact
                       • Contact plating according to MIL-G-45204
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE91107 BNC Triax female to BNC Triax female adapter is part of our full line of RF components available for
                   same-day shipping. Our BNC Triax to BNC Triax adapter has a female to female gender configuration. PE91107 BNC Triax
                   female to BNC Triax female adapter operates to 500 MHz.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           500           MHz
                       Operating Voltage (AC)                                             500           Vrms
                       Dielectric Withstanding Voltage (AC)                              1,500          Vrms
                       Insulation Resistance                5,000                                      MOhms
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            1.35 in [34.29 mm]
                       Width                                             0.45 in [11.43 mm]
                       Weight                                            0.027 lbs [12.25 g]







                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: BNC Triax Female to BNC Triax Female Adapter, 3 Lug PE91107








                                                        PE91107  REV 1.1                                               1
   3547   3548   3549   3550   3551   3552   3553   3554   3555   3556   3557