Page 3548 - RF Adapter Datasheets
P. 3548

BNC Triax Tee Adapter Male-Female-Female





     RF Adapters Technical Data Sheet                                                                      PE91106


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                     BNC Triax Male          BNC Triax Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-C-39012              MIL-C-39012
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type            BNC Triax Male                         BNC Triax Female
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                                                            MIL-G-45204                             MIL-G-45204
                       Outer Conductor                                             Brass               Nickel
                                                                                                     QQ-N-290
                       Body               Brass               Nickel
                                                             QQ-N-290
                       Coupling Nut       Brass               Nickel
                                                             QQ-N-290
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:
















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: BNC Triax Tee Adapter Male-Female-Female PE91106








                                                        PE91106  REV 1.1                                               2
   3543   3544   3545   3546   3547   3548   3549   3550   3551   3552   3553