Page 3553 - RF Adapter Datasheets
P. 3553

BNC Triax Female to BNC Triax Female Adapter, 3 Lug





     RF Adapters Technical Data Sheet                                                                      PE91107


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                    BNC Triax Female         BNC Triax Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-C-39012              MIL-C-39012
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type           BNC Triax Female                        BNC Triax Female
                       Contact                                 Gold                                    Gold
                                                            MIL-G-45204                             MIL-G-45204
                       Outer Conductor    Brass               Nickel               Brass               Nickel
                                                             QQ-N-290                                QQ-N-290
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .


                   Compliance Certifications (see product page for current document)
                   Plotted and Other Data
                       Notes:






















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: BNC Triax Female to BNC Triax Female Adapter, 3 Lug PE91107








                                                        PE91107  REV 1.1                                               2
   3548   3549   3550   3551   3552   3553   3554   3555   3556   3557   3558