Page 855 - RF Adapter Datasheets
P. 855

Bulkhead Mount Slide-On BMA Plug to SMA Female Adapter





     RF Adapters Technical Data Sheet                                                                      PE91402


                   Configuration
                       • Slide-On BMA Plug Connector 1                  • Straight Body Geometry
                       • SMA Female Connector 2                         • Bulkhead Mount Method
                       • 50 Ohm
                   Features
                       • Max VSWR of 1.15:1 up to 18 GHz                • Gold Plated Beryllium Copper Contact
                       • 51.18µ in. minimum contact plating             • Low-Engagement Force
                   Applications
                       • Allows Connection Between Series  • Blind Mating                • Base Stations
                       • General Purpose Test           • Rack and Panel                 • RF Backplanes
                       • Rack Mounted Equipment         • Phased Array Systems           • Test I/O
                   .
                   Description
                   Pasternack’s PE91402 bulkhead slide-on BMA plug to SMA female adapter is part of our full line of RF components available
                   for same-day shipping. Our BMA to SMA adapter has a plug to female gender configuration built of durable stainless steel.
                   PE91402 BMA plug to SMA female adapter operates to 18 GHz. The Pasternack RF adapter provides excellent VSWR of
                   1.15:1 maximum. This RF BMA bulkhead to SMA adapter allows designers to create external connections on their product
                   enclosures, and can be used in a variety of other rack mount and panel mount applications.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18            GHz
                       VSWR                                                              1.15:1
                       Insertion Loss                                                    0.38           dB
                       Operating Voltage (AC)                                             500           Vrms
                       Dielectric Withstanding Voltage (AC)                              1,000          Vrms
                       Insulation Resistance                5,000                                      MOhms
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            0.76 in [19.3 mm]
                       Width                                             0.43 in [10.92 mm]

                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Bulkhead Mount Slide-On BMA Plug to SMA Female Adapter PE91402
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE91402  REV 1.0                                                1
   850   851   852   853   854   855   856   857   858   859   860