Page 863 - RF Adapter Datasheets
P. 863

Slide-On BMA Jack to SMA Female Adapter





     RF Adapters Technical Data Sheet                                                                      PE91400


                   Configuration
                       • Slide-On BMA Jack Connector 1                  • 50 Ohm
                       • SMA Female Connector 2                         • Straight Body Geometry
                   Features
                       • Max VSWR of 1.25:1 up to 18 GHz                • Gold Plated Beryllium Copper Contact
                       • 51.18µ in. minimum contact plating             • Low-Engagement Force
                   Applications
                       • Allows Connection Between Series  • Rack and Panel              • RF Backplanes
                       • General Purpose Test           • Phased Array Systems           • Test I/O
                       • Blind Mating                   • Base Stations
                   .
                   Description
                   Pasternack’s PE91400 slide-on BMA jack to SMA female adapter is part of our full line of RF components available for same-
                   day shipping. Our BMA to SMA adapter has a jack to female gender configuration built of durable stainless steel. PE91400
                   BMA jack to SMA female adapter operates to 18 GHz. The Pasternack RF adapter provides  excellent  VSWR of 1.25:1
                   maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18            GHz
                       VSWR                                                              1.25:1
                       Insertion Loss                                                     0.3           dB
                       Operating Voltage (AC)                                             350           Vrms
                       Dielectric Withstanding Voltage (AC)                              1,000          Vrms
                       Insulation Resistance                5,000                                      MOhms
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            0.55 in [13.97 mm]
                       Width                                             0.287 in [7.29 mm]
                       Weight                                            0.009 lbs [4.08 g]


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Slide-On BMA Jack to SMA Female Adapter PE91400








                                                       PE91400  REV 1.0                                                1
   858   859   860   861   862   863   864   865   866   867   868