Page 864 - RF Adapter Datasheets
P. 864

Slide-On BMA Jack to SMA Female Adapter





     RF Adapters Technical Data Sheet                                                                      PE91400


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       BMA Jack                SMA Female
                       Polarity                                   Standard                 Standard
                       Mating Cycles                               1,000                     1,000
                       Contact Retention Force, Min            6.07 lbs [2.75 Kg]
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type          Slide-On BMA Jack                          SMA Female
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                                                         51.18µ in. minimum                       51.18µ in. minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor   Beryllium Copper      Gold        Passivated Stainless Steel
                       Body        Passivated Stainless Steel              Passivated Stainless Steel
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:



















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Slide-On BMA Jack to SMA Female Adapter PE91400








                                                       PE91400  REV 1.0                                                2
   859   860   861   862   863   864   865   866   867   868   869