Page 928 - RF Adapter Datasheets
P. 928

BNC Female to Reverse Polarity BNC Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9529


                   Configuration
                       • BNC Female Connector 1                         • 50 Ohms
                       • BNC Male Reverse Polarity Connector 2          • Straight Body Geometry
                   Features
                       • BNC Interface compliant with MIL-STD-348       • Contact Plating per MIL-G-45204
                       • Gold Plated Contact
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9529 BNC female to reverse polarity BNC male adapter is part of our full line of RF components available for
                   same-day shipping. Our BNC to reverse polarity BNC adapter has a female to male gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            1.212 in [30.78 mm]
                       Width                                             0.57 in [14.48 mm]
                       Weight                                            0.035 lbs [15.88 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      BNC Female                BNC Male
                       Polarity                                   Standard               Reverse Polarity
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       .
















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: BNC Female to Reverse Polarity BNC Male Adapter PE9529








                                                        PE9529  REV 1.1                                                1
   923   924   925   926   927   928   929   930   931   932   933