Page 932 - RF Adapter Datasheets
P. 932

50 Ohm BNC Male to Double Banana Binding Post Jack Adapter





     RF Adapters Technical Data Sheet                                                                        PE9011


                   Configuration
                       • BNC Male Connector 1                           • 50 Ohm, Non-Constant Impedance
                       • Double Banana Bindin Jack Connector 2          • Straight Body Geometry
                   Applications

                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9011 50 ohm BNC male to Double Banana Binding Post jack adapter is part of our full line of RF components
                   available for same-day shipping. Our BNC to Double Banana Binding Post adapter has a male to jack gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Mechanical Specifications
                       Size
                       Length                                            2.465 in [62.61 mm]
                       Width                                             1.142 in [29.01 mm]
                       Weight                                            0.06 lbs [27.22 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       BNC Male         Double Banana Binding Post Jack
                       Polarity                                   Standard                 Standard
                       .


                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              BNC Male                          Double Banana Bindin Jack
                       Contact                                 Gold                Brass               Nickel
                       Insulation          ABS
                       Body               Brass               Nickel
                       Coupling Nut       Brass               Nickel
                       . .





                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 50 Ohm BNC Male to Double Banana Binding Post Jack Adapter PE9011
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                        PE9011  REV 1.2                                                1
   927   928   929   930   931   932   933   934   935   936   937