Page 929 - RF Adapter Datasheets
P. 929

BNC Female to Reverse Polarity BNC Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9529


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             BNC Female                         BNC Male Reverse Polarity
                       Contact                                 Gold                                    Gold
                                                            MIL-G-45204                             MIL-G-45204
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel
                                                             QQ-N-290
                       Body                                                        Brass               Nickel
                                                                                                     QQ-N-290
                       Coupling Nut                                                Brass               Nickel
                                                                                                     QQ-N-290
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   BNC Female to Reverse Polarity BNC Male Adapter from Pasternack Enterprises has same day shipment for domestic and
                   International orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest
                   selection in the industry.


                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: BNC Female to Reverse Polarity BNC Male Adapter PE9529

                   URL: https://www.pasternack.com/bnc-female-bnc-male-straight-adapter-pe9529-p.aspx





















                                                        PE9529  REV 1.1                                                2
   924   925   926   927   928   929   930   931   932   933   934