Page 2772 - RF Attenuator Datasheets
P. 2772

0 to 10 dB Rotary Step Attenuator, SMA Female to SMA
     Female With 1 dB Step Rated to 2 Watts Up to 2.2 GHz




     RF Step Attenuators Technical Data Sheet                                                          PE70A1025


                       Specifications by Frequency

                            Description        F1         F2        F3         F4         F5           Units
                       Range                 DC to 1    1 to 2.2                                        GHz
                       Insertion Loss          0.2       0.4                                            dB
                       VSWR                   1.2:1      1.4:1
                       Attenuation Accuracy    0.2        0.4                                           dB
                       .
                       Electrical Specification Notes:
                       Specs by Frequency are maximum values

                   Mechanical Specifications
                       Size
                       Length                                            2 in [50.8 mm]
                       Width                                             1.5 in [38.1 mm]
                       .
                       Weight                                            0.422 lbs [191.42 g]
                       .
                       Body Material and Plating                         Aluminum, Chem Film
                       Connectors

                            Description                      Connector 1                 Connector 2
                       Type                                   SMA Female                  SMA Female
                       .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -20 to 85 deg C

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 0 to 10 dB Rotary Step Attenuator, SMA Female to SMA Female With 1 dB Step Rated to
                      2 Watts Up to 2.2 GHz PE70A1025







                                                       PE70A1025  REV 1.0                                              2
   2767   2768   2769   2770   2771   2772   2773   2774   2775   2776   2777