Page 3019 - RF Attenuator Datasheets
P. 3019

Voltage Variable PIN Diode Attenuator, 0 to 30 dB, DC to
               20 GHz, Rated to 18 dBm, SMA, Solder Pin Control


      TECHNICAL DATA SHEET                                                                           PE70A1017



                   The PE70A10017 is a 30 dB Pin Diode Voltage Variable Attenuator with an operating frequency range from 0 GHz to 20 GHz.
                   The RF Input/Output Connectors are SMA Female.  The attenuator uses a dual +/- 5 VDC supply.  The control is thru a voltage
                   control  that is used to select the attenuation state and a single 0 to -3 VDC bias that allows the operation at frequencies down
                   to DC.  The drop-in package is hermetically sealed with field replaceable SMA connectors and has an operating temperature
                   range of -40°C to +85°C.  And for added confidence, this rugged package assembly is designed to meet MIL-STD-883 test
                   conditions for Hermeticity and Temperature Cycle.

                   Features
                       •  Voltage Variable control of 30 dB Attenuator   •  Insertion Loss 3.6 dB Typ
                       •  0 GHz to 20 GHz frequency range                •  SMA Female Field Replaceable Connectors
                       •  30 dB Attenuation Range


                   Applications
                       •  Electronic Warfare            •  VSAT                          •  Space Systems
                       •  Electronic Countermeasures    •  Radar                         •  Test Instrumentation
                       •  Microwave Radio               •  Fiber Optic                   •  Telecom Infrastructure


                   Electrical Specifications (Values at 25°C, sea level)

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           20            GHz
                       Mean Attenuation Range                 0                           30            dB
                       Power Rating                                                       18            dBm
                       . .




























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Voltage Variable PIN Diode Attenuator, 0 to 30 dB, DC to 20 GHz, Rated to 18 dBm, SMA,
                      Solder Pin Control PE70A1017                                                       Pasternack does not make  -
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE70A1017  REV 1.1                                              1
   3014   3015   3016   3017   3018   3019   3020   3021   3022   3023   3024