Page 3021 - RF Attenuator Datasheets
P. 3021

Voltage Variable PIN Diode Attenuator, 0 to 30 dB, DC to
               20 GHz, Rated to 18 dBm, SMA, Solder Pin Control


      TECHNICAL DATA SHEET                                                                           PE70A1017



                       Absolute Maximum Rating

                                  Parameter             Rating      Units                  ESD Sensitive Material,
                       Control Voltage                  +1 to -5     Vdc                    Transport material in
                       Bias Voltage                   +16V / -16V    Vdc                     Approved ESD bags.
                       RF Input Power (0.5 - 20 GHz)     +18        dBm                   Handle only in approved
                       Operating Temperature (base-plate)  -55 to +85  °C                      ESD Workstation.
                       Storage Temperature             -65 to +150   °C                                       .

                   Mechanical Specifications
                       Size
                       Length                                            1.087 in [27.61 mm]
                       Width                                             0.85 in [21.59 mm]
                       Height                                            0.23 in [5.84 mm]
                       .
                       Weight                                            0.086 lbs [39.01 g]
                       Input Connector                                   Field Replaceable SMA Female
                       Output Connector                                  SMA Female
                       Power and Control                                 Solder Pin

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +85 deg C
                       Storage Range                                     -65 to +150 deg C

                       Temperature Cycle                                 MIL-STD-883, Method 101C, Cond B
                       Hermetic Seal                                     ESD Sensitive Material, Transport material in Approved
                                                                         ESD bags. Handle only in ESD Workstation.
                       ESD Sensitive                                     Gross Leak MIL-STD-883 Method 1014C1/Fine Leak
                                                                         MIL-STD-883, Method 1014A2, 5 x 10-8 atm cc

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:
                      •  Values at +25 °C, sea level
                      •  ESD Sensitive Material, Transport material in Approved ESD bags. Handle only in approved ESD Workstation.












                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Voltage Variable PIN Diode Attenuator, 0 to 30 dB, DC to 20 GHz, Rated to 18 dBm, SMA,
                      Solder Pin Control PE70A1017                                                       Pasternack does not make  -
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE70A1017  REV 1.1                                              3
   3016   3017   3018   3019   3020   3021   3022   3023   3024   3025   3026