Page 3026 - RF Attenuator Datasheets
P. 3026

0 to 20 dB Voltage Variable Attenuator, PIN Diode,
                    50 MHz to 2.2 GHz, Rated to 10 dBm, SMA


      TECHNICAL DATA SHEET                                                                           PE70A1031



                   The PE70A1031 is a 20 dB Pin Diode Voltage Variable Attenuator with an operating frequency range from 50 MHz to 2200
                   MHz. The RF Input/Output Connectors are SMA Female. The attenuator uses a 5 Vdc supply and the  voltage control  that is
                   used to select the attenuation state and a single 0 to +10 VDC bias that allows the operation at frequencies down to DC. The
                   connectorized package has SMA connectors and has an operating temperature range of -20°C to +75°C.

                   Features
                       •  Voltage Variable control of 20 dB Attenuator   •  Insertion Loss 3 dB Typ
                       •  50 MHz to 2200 MHz frequency range             •  SMA Female Connectors
                       •  20 dB Attenuation Range

                   Applications
                       •  Electronic Warfare            •  VSAT                          •  Space Systems
                       •  Electronic Countermeasures    •  Radar                         •  Test Instrumentation
                       •  Microwave Radio               •  Fiber Optic                   •  Telecom Infrastructure


                   Electrical Specifications (Values at 25°C, sea level)

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       0.05                         2.2           GHz
                       Mean Attenuation Range                 0                           20            dB
                       Insertion Loss
                                                                                           3            dB
                       .
                       VSWR                                                              1.7:1
                       Power Rating                                                       10            dBm
                       Analog Control                                       -2                         dB/Volt
                       Control                                0                           10            Volts
                       DC Power Supply
                                  to 5 VDC                                                 2            mA
                       . .

                   Mechanical Specifications
                       Size
                       .
                       Input Connector                                   SMA Female
                       Output Connector                                  SMA Female

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -20 to +75 deg C
                       Storage Range                                     -40 to +85 deg C


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 0 to 20 dB Voltage Variable Attenuator, PIN Diode, 50 MHz to 2.2 GHz, Rated to 10 dBm, SMA
                      PE70A1031







                                                       PE70A1031  REV 1.0                                              1
   3021   3022   3023   3024   3025   3026   3027   3028   3029   3030   3031