Page 3031 - RF Attenuator Datasheets
P. 3031

0 to 40 dB Voltage Variable Attenuator, 400 MHz To 6 GHz SMA



      TECHNICAL DATA SHEET                                                                           PE70A1000



                   The PE70A1000 is a Non-Reflective Linear Voltage Controlled 40 dB PIN Diode Attenuator that operates from 0.4 GHz to 6
                   GHz.  The PE70A1000 has an Insertion Loss of 4 dB max and a typical IP1dB of +23 dBm.


                   Features
                       •  PIN Attenuator                                 •  40 dB Attenuation
                       •  0.4 GHz to 6 GHz Frequency Range               •  0 - 10 VDC Control Voltage Range

                   Applications
                       •  Electronic Warfare            •  Military & Space              •  Military Communications Systems
                       •  Test & Measurement            •  Radar


                   Electrical Specifications (Values at 25°C, sea level)

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       0.4                           6            GHz
                       Mean Attenuation Range                 0                           40            dB
                       Insertion Loss                                                      4            dB
                       VSWR                                                1.5:1          2:1
                       Power Rating                                        +23                          dBm
                       Switching Time                                                     10             µs
                       Control                                0                           10            Volts
                       DC Power Supply                                                    12            VDC
                                                                                          -12
                       . .


                   Mechanical Specifications
                       Size
                       Length                                            2 in [50.8 mm]
                       Width                                             1.81 in [45.97 mm]
                       Height                                            0.88 in [22.35 mm]
                       .
                       Weight                                            0.2 lbs [90.72 g]

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -50 to +100 deg C
                       Storage Range                                     -65 to +125 deg C
                       Environment                                       MIL-STD-202F, METHOD 107
                       Humidity                                          MIL-STD-202F, METHOD 103B COND. B
                       Shock                                             MIL-STD-202F, METHOD 213B COND. B
                       Vibration                                         MIL-STD-202F, METHOD 204D COND. B


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 0 to 40 dB Voltage Variable Attenuator, 400 MHz To 6 GHz SMA PE70A1000








                                                       PE70A1000  REV 1.0                                              1
   3026   3027   3028   3029   3030   3031   3032   3033   3034   3035   3036