Page 3023 - RF Attenuator Datasheets
P. 3023

Voltage Variable PIN Diode Attenuator, 0 to 30 dB, DC to
               20 GHz, Rated to 18 dBm, SMA, Solder Pin Control


      TECHNICAL DATA SHEET                                                                           PE70A1017



                       Performance Data

                                   Insertion Loss vs.                     Return Loss RF1 vs.
                                   Frequency Over Temperature             Frequency Over Attenuation
                                     0                                       0
                                                                             -5            MIN
                                     -1                                     -10            5 dB
                                    INSERTION LOSS (dB)  -2 -3             RETURN LOSS (dB)  -15
                                                                                           MAX
                                                                            -20

                                               +25 C
                                     -4
                                                 -55 C
                                                                            -30
                                               +85 C                        -25
                                     -5                                     -35
                                      0  2  4  6  8  10  12  14  16  18  20   0  2  4  6  8  10  12  14  16  18  20
                                                 FREQUENCY (GHz)                        FREQUENCY (GHz)
                                                                          Relative Attenuation vs.
                                   Relative Attenuation vs. Frequency     Control Voltage @ 10 GHz
                                      0                                      0
                                     -5
                                                                            -0.5
                                     -10                                    -1
                                    ATTENUATION (dB)  -20                  CONTROL VOLTAGE (V)  -1.5
                                     -15
                                     -25
                                                                            -2
                                     -30
                                     -35                                    -2.5
                                     -40                                    -3
                                      0  2  4  6  8  10  12  14  16  18  20   0   5   10   15   20  25   30
                                                 FREQUENCY (GHz)                     RELATIVE ATTENUATION (dB)
                                                                          Input IP3 vs.
                                   Relative Phase vs. Frequency           Frequency Over Attenuation
                                    180                                     35
                                    160
                                                                            30
                                                5 dB
                                    140
                                    RELATIVE PHASE (DEG)  120  18 dB       IP3 (dBm)  20     10 dB
                                               10 dB
                                                                            25
                                               13 dB
                                               26 dB
                                    100
                                               31 dB
                                     80
                                                                            15
                                                                                              0 dB
                                                                                              5 dB
                                     60
                                                                            10
                                     40
                                                                             5               20 dB
                                     20
                                     0                                       0
                                      0  2  4  6  8  10  12  14  16  18  20   0  2  4  6  8  10  12  14  16  18  20
                                                 FREQUENCY (GHz)                        FREQUENCY (GHz)
                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Voltage Variable PIN Diode Attenuator, 0 to 30 dB, DC to 20 GHz, Rated to 18 dBm, SMA,
                      Solder Pin Control PE70A1017                                                       Pasternack does not make  -
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.


                                                       PE70A1017  REV 1.1                                              5
   3018   3019   3020   3021   3022   3023   3024   3025   3026   3027   3028