Page 3020 - RF Attenuator Datasheets
P. 3020

Voltage Variable PIN Diode Attenuator, 0 to 30 dB, DC to
               20 GHz, Rated to 18 dBm, SMA, Solder Pin Control


      TECHNICAL DATA SHEET                                                                           PE70A1017



                       Performance by Frequency
                                                                           Frequency
                                            Description                                Min.   Typ.   Max.  Units
                                                                             (GHz)
                                                                             DC - 5            1.5
                                                                              5 - 10           1.9
                       Insertion Loss (VCTL = 0V)                                                           dB
                                                                             10 - 14           2.4
                                                                             14 - 20           4
                                                                             DC - 5     25     32
                                                                              5 - 10    27     33
                       Attenuation Range (VCTL = -2.9V)                                                     dB
                                                                             10 - 14    25     30
                                                                             14 - 20    21     26
                       Return Loss at RF1                                    DC - 14           15           dB
                                                                             DC - 20           8
                                                         Min Attenuation                       +7
                       Input Power for 0.25 dB Compression                   0.5 - 8.0                      dBm
                                                         Attenuation > 5 dB                    -4
                       Input Third Order Intercept Point  Min Attenuation                      +22
                       (Two-Tone Input Power = +10 dBm Each Tone)  Attenuation > 10 dB  0.5 - 16  +25       dBm
                       Switching Characteristics
                       tRISE, tFALL (10/90% RF)                                              111, 83      ns
                       tON, tOFF (50% CTL to 10/90% RF)                                      125, 103
                       Supply Voltage +Vdc                                                     5             V
                       Supply Voltage -Vdc                                                     -5            V
                       Supply Current at +5 Vdc                                                4      7     mA
                       Supply Current at -5 Vdc                                               -10.5  -14    mA
                                                         Minimum Attenuation                   0
                       Control Voltage                                                                       V
                                                         Maximum Attenuation                   -2.9
























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Voltage Variable PIN Diode Attenuator, 0 to 30 dB, DC to 20 GHz, Rated to 18 dBm, SMA,
                      Solder Pin Control PE70A1017                                                       Pasternack does not make  -
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE70A1017  REV 1.1                                              2
   3015   3016   3017   3018   3019   3020   3021   3022   3023   3024   3025