Page 1425 - BNC to N RF Cable Assembly Datasheets
P. 1425
MIL-DTL-17 N Female Bulkhead to N Female
Bulkhead Cable Using M17/84-RG223 Coax
RF Cable Assemblies Technical Data Sheet PE3M0041
How to Order
Part Number Configuration: PE3M0041 - xx uu
| | | | | Unit of Measure:
| | cm = Centimeters
<blank> = Inches
| | Length
Base Number
Example: PE3M0041-12 = 12 inches long cable
PE3M0041-100cm = 100 cm long cable
MIL-DTL-17 N Female Bulkhead to N Female Bulkhead Cable Using M17/84-RG223 Coax from Pasternack Enterprises
has same day shipment for domestic and International orders. Our RF, microwave and millimeter wave products maintain a
99.4% availability and are part of the broadest selection in the industry.
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: MIL-DTL-17 N Female Bulkhead to N Female Bulkhead Cable Using M17/84-RG223 Coax
PE3M0041
URL: https://www.pasternack.com/n-female-n-female-m17-84-rg223-cable-assembly-pe3m0041-p.aspx
-
Pasternack does not make
any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.
PE3M0041 REV 1.1 5

