Page 1428 - BNC to N RF Cable Assembly Datasheets
P. 1428

N Female Bulkhead to N Male Cable
     Using PE-141FLEX Coax, RoHS




     RF Cable Assemblies Technical Data Sheet                                                          PE3CA1050


                       Operating Voltage (AC)                                             335           Vrms
                       .

                       Specifications by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency               3          6          12        18                       GHz
                       Insertion Loss (Max.)   0.45      0.65       0.95       1.19                     dB/ft
                                              [1.48]     [2.13]    [3.12]      [3.9]                   [dB/m]
                       VSWR (Max.)            1.18:1    1.25:1      1.3:1     1.4:1
                       Power Handling (Max.)  215        150        105        88                      Watts
                       .
                       Electrical Specification Notes:
                       Insertion Loss Max is based on cable and does not include connector loss

                   Mechanical Specifications
                       Cable Assembly
                       .
                       Cable
                       Cable Type                                        PE-141FLEX
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Solid
                       Inner Conductor Material and Plating              Copper Clad Steel, Silver
                       Dielectric Type                                   PTFE
                       Number of Shields                                 2
                       Shield Layer 1                                    Silver Plated Copper Tape
                       Shield Layer 2                                    Silver Plated Copper Braid
                       Jacket Material                                   FEP
                       Jacket Diameter                                   0.163 in  [4.14 mm]
                       .
                       One Time Minimum Bend Radius                      0.39 in [9.91 mm]
                       Repeated Minimum Bend Radius                      1.57 in [39.88 mm]

















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Female Bulkhead to N Male Cable Using PE-141FLEX Coax, RoHS PE3CA1050








                                                      PE3CA1050  REV 1.1                                               2
   1423   1424   1425   1426   1427   1428   1429   1430   1431   1432   1433