Page 1427 - BNC to N RF Cable Assembly Datasheets
P. 1427

N Female Bulkhead to N Male Cable
     Using PE-141FLEX Coax, RoHS




     RF Cable Assemblies Technical Data Sheet                                                          PE3CA1050


                   Configuration
                      •  Connector 1: N Female Bulkhead
                      •  Connector 2: N Male
                      •  Cable Type: PE-141FLEX

                   Features
                       •  Design operates to 18 GHz
                       •  Shielding effectivity > 90dB
                       •  One time minimum bend radius: 0.4 inch
                       •  Typical N Type VSWR 1.31:1 to 18 GHz






                   Applications
                       •  High Performance RF equipment   •  Flexible in cabinet or in the rack   •  General purpose lighter duty lab
                        interconnect                     requirements                     use
                                                        •  Inside the box RF routing
                   .
                    Description
                   These new high performance flexible cables are made using our PE-141FLEX coax and our new low profile connectors. The
                   high performance flexible design is well suited for connecting RF devices in rack-mount systems, inside RF equipment and for
                   general lab hookup where a more expensive test cable is not required. These cables are similar to the PE30X series which
                   have retractable coupling nuts and thick wall SMA connectors.  The heavier duty PE35X test series cables have similar per-
                   formance, but include a heavy duty strain relief mechanism and extra booting material as well as a thick wall SMA connector
                   to increase the ruggedness of the PE35X cables for use in more demanding test environments.
                   PE-141FLEX is a flexible cable alternate to Semi Rigid coax and has a solid PTFE resulting in a 69.5% phase velocity. The
                   smooth wall formed by the Braid over Spiral Ribbon design allows for a flexible cable that has similar performance to a solid
                   wall 141 Semi Rigid (RG402) cable.

                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18             GHz
                       VSWR                                                              1.4:1
                       Return Loss                          -15.56                                      dB
                       Velocity of Propagation                             69.5                          %
                       RF Shielding                          90                                         dB
                       Group Delay                                       1.44 [4.72]                 ns/ft [ns/m]
                       Capacitance                                      29.4 [96.46]                 pF/ft [pF/m]


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Female Bulkhead to N Male Cable Using PE-141FLEX Coax, RoHS PE3CA1050








                                                      PE3CA1050  REV 1.1                                               1
   1422   1423   1424   1425   1426   1427   1428   1429   1430   1431   1432