Page 1459 - BNC to N RF Cable Assembly Datasheets
P. 1459
PE3C6255 CAD Drawing
Plenum N Female Bulkhead to NEX10 Male Low PIM Cable Using
SPP-250-LLPL Coax Using Times Microwave Parts
APPROVED S.ELLIS THE INFORMATION AND DESIGN IN THIS DOCUMENT IS THE PROPERTY OF PASTERNACK CORPORATION. ALL RIGHTS RESERVED. 1 1 N/A REV A
DATE 04/09/19 CONTACT XN SCREW MALE SHEET OF SCALE PE3C6255
REVISIONS PART NUMBER
DESCRIPTION INITIAL RELEASE 11mm HEX Pasternack Enterprises, Inc. P.O.Box 16759, Irvine, CA 92623. Phone: 1.949.261.1920 │ 1.866.727.8376 Fax: 1.949.261.7451 www.pasternack.com │ e-mail: sales@pasternack.com K.DANG
PIM LEVEL -zzzdBc 6" FROM CABLE END DRAWN BY
REV. A 1 PLACE. CAGE 53919
PIM LABEL - LABEL CENTERED 84" OR LESS. - GREATER THAN 84" LABEL 2 PLACES UNLESS OTHERWISE SPECIFIED LEADING DIMENSIONS ARE INCHES DIMENSIONS IN [ ] ARE MILLIMETERS TOLERANCES: FRACTIONS ± 1/32 ANGLES ± 1° ALL DIMENSIONS SHOWN ARE FOR REFERENCE ONLY. THIRD-ANGLE PROJECTION SIZE A
LENGTH MEASURED FROM FLANGE TO CONTACT PE LABEL 12" FROM CABLE END. .2 [5.08] .X=± .01 [ .25 ] .XX=± .005 [ .13 ] .XXX=±
www.PASTERNACK.com PART # SPP-250-LLPL
HEAT SHRINK PROTECTOR (2X) .005 .000 0.13 0.00 THESE COMMODITIES, TECHNOLOGY OR SOFTWARE WERE EXPORTED FROM THE UNITED STATES IN ACCORDANCE WITH THE EXPORT ADMINISTRATION REGULATIONS. DIVERSION CONTRARY TO U.S. LAW PROHIBITED.
MAX. PANEL + .535 - + 13.59
.200 5.08
N FEMALE BULKHEAD MOUNTING HOLE
.789 20.04 REF
19mm HEX Pasternack does not make -
.005
.000
0.13
0.00
any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.
+
.630 - + 16.00
Ø
T-Rev.B
PE3C6255 REV 1.0 6

