Page 1461 - BNC to N RF Cable Assembly Datasheets
P. 1461

N Female Bulkhead to QMA Male Right Angle
     Cable Using RG316 Coax




     RF Cable Assemblies Technical Data Sheet                                                            PE3C4238


                       Specifications by Frequency

                            Description        F1         F2        F3         F4         F5           Units
                       Frequency              0.25       0.5         1         2.5         3            GHz
                       Insertion Loss (Max.)   0.16      0.24       0.38       0.53      0.58           dB/ft
                                              0.52       0.79       1.25       1.74       1.9           dB/m

                       .
                       Electrical Specification Notes:
                       Insertion Loss does not include the loss of the connectors. Insertion Loss is estimated as 0.3dB connector loss.

                   Mechanical Specifications
                       Cable Assembly
                       Diameter                                          0.807 in [20.5 mm]
                       .
                       Cable
                       Cable Type                                        RG316
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Stranded
                       Inner Conductor Material and Plating              Copper Clad Steel, Silver
                       Dielectric Type                                   PTFE
                       Number of Shields                                 1
                       Shield Layer 1                                    Silver Plated Copper Braid
                       Jacket Material                                   FEP, Tan
                       Jacket Diameter                                   0.098 in  [2.49 mm]
                       .

                       Connectors
                            Description                         Connector 1                  Connector 2
                       Type                                   N Female Bulkhead           QMA Male Right Angle
                       Specification                            MIL-STD-348A
                       Impedance                                  50 Ohms                      50 Ohms
                       Mating Cycles                                100                          100
                       Contact Material and Plating              Brass, Gold                  Brass, Gold
                       Contact Plating Specification            30 µin minimum
                       Dielectric Type                             PTFE                         PTFE
                       Body Material and Plating                 Brass, Nickel               Brass, Tri-Metal
                       Body Plating Specification              100 µin minimum
                       Coupling Nut Material and Plating                                      Brass, Nickel
                       .



                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Female Bulkhead to QMA Male Right Angle Cable Using RG316 Coax PE3C4238
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3C4238  REV 1.0                                               2
   1456   1457   1458   1459   1460   1461   1462   1463   1464   1465   1466