Page 1462 - BNC to N RF Cable Assembly Datasheets
P. 1462
N Female Bulkhead to QMA Male Right Angle
Cable Using RG316 Coax
RF Cable Assemblies Technical Data Sheet PE3C4238
Mechanical Specification Notes:
*All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.
Environmental Specifications
Temperature
Operating Range -40 to +105 deg C
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
Typical Performance Data
PE3C4238-36 VSWR
2.00
1.90
1.80
1.70
1.60
1.50
1.40
1.30
1.20
1.10
1.00
0.0 GHz 0.3 0.6 0.9 1.2 1.5 1.8 2.1 2.4 2.7 3.0
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: N Female Bulkhead to QMA Male Right Angle Cable Using RG316 Coax PE3C4238
-
Pasternack does not make
any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.
PE3C4238 REV 1.0 3

